??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS C-870-1-008-X-001
HELP_VARIABLE
Company
Balluff
Description
Handhelds
Bill of material
BALLUFF BIS C-870-1-008-X-001
VERF
Availability
no more available
BC
Order code
BAE00CR
TC
Product identifier
BIS C-870-1-008-X-001
PX
Product view
45550_01
TECH
Tech. Details
ICON
W
Weight
1.160 Kg
TRAFFIC
Customs number
84719000
DESCRIPT
Description
Product Group = LF (70/455 kHz), Product name = WLAN, Dimension = 100 x 51 x 265 mm, Antenna type = round, Use = for data carriers Ø ≥ 20 mm, Display = TFT Touchscreen-Display (color): 480x640 VGA resolution, Keypad = 52 keys, alphanumeric, Operating voltage Ub = 3.7 V DC rechargeable battery pack, Storage temperature = -40...60 °C, Ambient temperature = -10...50 °C, IP rating = IP65, Approval/Conformity = CE, WEEE
CAE
EPlan
Previews
Embedded user actions